4" Square Device Ring Voltage Partition

Southwire #: LVP41D Model #: LVP41D

4IN LV BXPART 2-1/8D 1/2" -1" R

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Score lines guide for proper fit with device ring
  • To prevent breaking off too many scored tabs it is recommended that the partition is in place in the box before the scored tab is broken off
  • For Use with 2-1/8" Deep Boxes
  • For Raised Rings: 1/2", 3/4" and 1"

Specifications

Stock # LVP41D LVP41D
Model # LVP41D LVP41D
UPC # 785592990273 785592990273
Product Height 0.06 0.15 inch cm
Product Width 3.82 9.70 inch cm
Product Weight 0.6 0.27 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 5 5
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 42ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;