4 SQ JUNCT BX RED 4 IN FLAT VERT BRKT

Southwire #: 52191-FRED Model #: 52191-FRED

4 SQ JUNCT BX RED 4 IN FLAT VERT BRKT

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Painted red boxes are used for life safety wireway identification
  • Combination Phillips/Slotted screw heads.
  • Brackets: F - Flat Vertical

Specifications

Stock # 52191-FRED 52191-FRED
Model # 52191-FRED 52191-FRED
UPC # 785592124722 785592124722
Product Height 2.76 7.01 inch cm
Product Width 8.39 21.31 inch cm
Product Weight 5.136 2.33 lbs kg
Material Powder Coated Galvanized Steel Powder Coated Galvanized Steel
Cubic Capacity 56.0 (917.7) 56.0 (917.7)
Standard Package 10 10
Side Knockouts (5) 1/2", (5) 1/2" - 3/4" (5) 1/2", (5) 1/2" - 3/4"
Color Red Red

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;