4" Square Bracketed Box, 2-1/8" Deep - Welded, W/Mc/Bx Clamps

Southwire #: 52171-ABBX Model #: 52171-ABBX

4" square boxes are used to distribute power to a number of electrical devices where multiple conductor runs are split into two or more directions.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Combination Phillips/Slotted screw heads.
  • Brackets: AB - Vertical Right Angle
  • UL, RoHS Compliant

Specifications

measurement
imperial metric
Stock # 52171-ABBX 52171-ABBX
Model # 52171-ABBX 52171-ABBX
UPC # 785592124708 785592124708
Product Weight 1.15 0.52 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 30.3 (496.5) 30.3 (496.5)
Standard Package 5 5
Bottom Knockouts (6) 1/2", (4) 3/4" (6) 1/2", (4) 3/4"
Side Knockouts (3) 1/2", (4) Pryouts (3) 1/2", (4) Pryouts
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;