4" Square Bracketed Box, 1-1/2" Deep - Welded, W/Mc/Bx Clamps

SKU: 52151-WBBX Model: 52151-WBBX

4" square boxes are used to distribute power to a number of electrical devices where multiple conductor runs are split into two or more directions.

Download Category Specifications:
Excel Table

Features & Benefits

  • Combination knockouts allow for greater wiring flexibility
  • Combination Phillips/Slotted screw heads.
  • Brackets: WB - Vertical Wood Spike
  • UL, RoHS Compliant

Specifications

measurement
imperial metric
Stock # 52151-WBBX 52151-WBBX
Model # 52151-WBBX 52151-WBBX
UPC # 785592981431 785592981431
Product Weight 0.75 0.34 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 21.0 (344.1) 21.0 (344.1)
Standard Package 5 5
Bottom Knockouts (6) 1/2", (4) 3/4" (6) 1/2", (4) 3/4"
Side Knockouts (2) 1/2", (1) 1/2"-3/4", (4) Pryouts (2) 1/2", (1) 1/2"-3/4", (4) Pryouts
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;