4" Square Box, 1-1/2" Deep - Welded, W/Conduit KO's

Southwire #: 52151-S Model #: 52151-S

521511234EWGB 4" SQ BOX

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Combination knockouts allow for greater wiring flexibility
  • Combination Phillips/Slotted screw heads.
  • For use with conduit
  • 1-1/2 in. deep
  • UL, RoHS Compliant

Specifications

Stock # 52151-S 52151-S
Model # 52151-S 52151-S
UPC # 785592521521 785592521521
Product Height 1.5 3.81 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.02 0.01 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 21.0 (344.1) 21.0 (344.1)
Standard Package 20 20
Bottom Knockouts (16) 1/2", (4) 3/4" (16) 1/2", (4) 3/4"
Side Knockouts (8) 1/2", (4) 1/2" - 3/4" (8) 1/2", (4) 1/2" - 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;