4" Square Box, 1-1/2" Deep - Welded, W/Conduit KO's

Southwire #: 52151-SDR Model #: 52151-SDR

4 SQ JUNCT BX DRAWN 1-1/2 IN

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Combination knockouts allow for greater wiring flexibility
  • Combination Phillips/Slotted screw heads.
  • UL, RoHS Compliant

Specifications

Stock # 52151-SDR 52151-SDR
Model # 52151-SDR 52151-SDR
UPC # 785592400666 785592400666
Product Height 1.5 3.81 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.81 0.37 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 21.0 (344.1) 21.0 (344.1)
Standard Package 10 10
Bottom Knockouts (6) 1/2", (4) 3/4" (6) 1/2", (4) 3/4"
Side Knockouts (6) 1/2", (4) 1/2" - 3/4" (6) 1/2", (4) 1/2" - 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;