4" Square Blank Cover - W/ 1/2" Knockout

Southwire #: 52C6 Model #: 52C6

52-C-6 4" BLANK CVR

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Angled slots on the covers compensate for up to 12 degrees of box misalignment on upright framing members
  • 1/ in. knock out
  • Durable steel construction
  • For use on boxes

Specifications

Stock # 52C6 52C6
Model # 52C6 52C6
UPC # 785592520067 785592520067
Product Height 0.06 0.15 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.45 0.20 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
Bottom Knockouts (2) 3/4", (3) 1/2" (2) 3/4", (3) 1/2"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;