4" Round Plenum Swivel Fixture Hanger

Southwire #: SC-50R-VT Model #: SC-50R-VT

4" RND SWIVEL FIXTURE HANGER PLENUM 1/2"

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Keyhole slots allow for fast installation
  • UL, CUL, RoHS Compliant

Specifications

Stock # SC-50R-VT SC-50R-VT
Model # SC-50R-VT SC-50R-VT
UPC # 785592995452 785592995452
Product Height 2.48 6.30 inch cm
Product Width 1.32 3.35 inch cm
Product Weight 0.159 0.07 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 100 100
Color Silver Silver
Size 1/2" 1/2"

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;