4" Round Pan Box, 1/2" Deep - Drawn W/ Romex Clamps, Fixture Earss 2-3/4" O.C.

Southwire #: 56111-R Model #: 56111-R

4" RND PAN BOX DRN 1/2" DP 1/2" KO NM CLMP

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 56111-OW if can be used to add sconce lights, cameras, alarms, etc. to any wall
  • UL, cUL Listed, E22445

Specifications

Stock # 56111-R 56111-R
Model # 56111-R 56111-R
UPC # 785592401021 785592401021
Product Height 0.5 1.27 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.2 0.09 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 5.5 (90.2) 5.5 (90.2)
Standard Package 25 25
Color Silver Silver
Size 4" 4"
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 43ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;