4IN OCTBX COV BLANK RED

Southwire #: 54C1-RED Model #: 54C1-RED

4IN OCTBX COV BLANK RED

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Keyhole mounting holes for easy installation
  • Covers are painted red to make them easily detectable as fire alarm or life safety circuits
  • UL, RoHS Compliant

Specifications

Stock # 54C1-RED 54C1-RED
Model # 54C1-RED 54C1-RED
UPC # 785592116031 785592116031
Product Weight 0.13 0.06 lbs kg
Material Powder Coated Galvanized Steel Powder Coated Galvanized Steel
Standard Package 25 25
Bottom Knockouts (1) 1/2" (1) 1/2"
Color Red Red
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 38ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;