4" Octagon To 4" Square Adapter Plate

Southwire #: 52C1-OCT Model #: 52C1-OCT

4 SQ COVER TWO 8-32 MOUNTING HOLES

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Converts 4" Octagon to 4" Square
  • 8-32 mounting tabs

Specifications

Stock # 52C1-OCT 52C1-OCT
Model # 52C1-OCT 52C1-OCT
UPC # 785592981844 785592981844
Product Height 0.06 0.15 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.19 0.09 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 5 5
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;