4" Octagon / Round Flat Indicator Cover, - Toggle Oil Burner

Southwire #: 54CBPO Model #: 54CBPO

4" RND PAN BOX CVR TOG OIL BURN RED FLAT

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Keyhole mounting holes for easy installation
  • Covers are painted red to make them easily detectable as fire alarm or life safety circuits
  • UL, RoHS Compliant

Specifications

Stock # 54CBPO 54CBPO
Model # 54CBPO 54CBPO
UPC # 785592982315 785592982315
Product Height 0.06 0.15 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.28 0.13 lbs kg
Material Powder Coated Galvanized Steel Powder Coated Galvanized Steel
Standard Package 25 25
Bottom Knockouts (3) 1/2", (2) 3/4" (3) 1/2", (2) 3/4"
Color Red Red
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;