4" Octagon Plenum Flat Blank Cover

Southwire #: 54C1-VT Model #: 54C1-VT

4" OCT COVER PLENUM FLAT

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Keyhole mounting holes for easy installation
  • Pre-installed gasket on inside of cover
  • Captive cover mounting screws
  • UL, RoHS Compliant

Specifications

Stock # 54C1-VT 54C1-VT
Model # 54C1-VT 54C1-VT
UPC # 785592540003 785592540003
Product Height 0.06 0.15 inch cm
Product Width 3.7 9.40 inch cm
Product Weight 0.63 0.29 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
Bottom Knockouts (1) 1/2" (1) 1/2"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;