Stock # | 55171-SVT 55171-SVT | |
Model # | 55171-SVT 55171-SVT | |
UPC # | 785592124777 785592124777 | |
Product Weight | 0.45 0.20 | lbs kg |
Material | Galvanized Steel Galvanized Steel | |
Cubic Capacity | 21.5 (352.3) 21.5 (352.3) | |
Standard Package | 25 25 | |
Bottom Knockouts | (5) 1/2" (5) 1/2" | |
Side Knockouts | (2) 1/2", (2) 3/4" (2) 1/2", (2) 3/4" | |
Color | Silver Silver |
Bazaarvoice SAP Hybris Integration Version 2.8.2
Bazaarvoice SAP Hybris Integration Version 2.8.2