4" OCT BOX DRN 2-1/8" DP NM CLAMP OW

Southwire #: 54171-OWR Model #: 54171-OWR

4" OCT BOX DRN 2-1/8" DP NM CLAMP OW

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Combo-head fixture/cover mounting screws

Specifications

Stock # 54171-OWR 54171-OWR
Model # 54171-OWR 54171-OWR
UPC # 785592113481 785592113481
Product Weight 0.66 0.30 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 20.0 (327.8) 20.0 (327.8)
Standard Package 50 50
Side Knockouts (2) 1/2", (4) Pryouts (2) 1/2", (4) Pryouts
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;