4" Octagon Flat Cover - 1.4 Diameter

Southwire #: 54C41 Model #: 54C41

4" OCT COVER 1.4" DIA. FLAT

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Keyhole mounting holes for easy installation
  • UL, RoHS Compliant

Specifications

Stock # 54C41 54C41
Model # 54C41 54C41
UPC # 785592540416 785592540416
Product Height 0.06 0.15 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.13 0.06 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
Bottom Knockouts (3) 1/2, (2) 3/4" (3) 1/2, (2) 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 66ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;