4" Octagon Flat Blank Cover

Southwire #: 54C1 Model #: 54C1

4" OCT COVER BLANK-100PK

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Keyhole mounting holes for easy installation
  • Used to blank up existing 4 in octagon boxes when no additional devices need to be installed
  • Provide a quick and easy way to cover or terminate exposed electrical wire
  • UL, RoHS Compliant

Specifications

Stock # 54C1 54C1
Model # 54C1 54C1
UPC # 785592540010 785592540010
Product Height 0.06 0.15 inch cm
Product Width 4.0 10.16 inch cm
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 46ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;