4" Octagon Fixture Hanger, 1/2" Threaded Conduit Steel

Southwire #: 54C50 Model #: 54C50

4" OCT STATIONARY FIXTURE HANGER 1/2"

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Mounting slots allow for fast installtion
  • Threaded fixture stem affixed to cover
  • For use with 1/2" conduit
  • UL, RoHS Compliant

Specifications

Stock # 54C50 54C50
Model # 54C50 54C50
UPC # 785592117175 785592117175
Product Height 0.06 0.15 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.05 0.02 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
Bottom Knockouts (3) 1/2", (2) 3/4" (3) 1/2", (2) 3/4"
Color Silver Silver
Size 1/2" 1/2"

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;