4" Octagon Fixture Hanger, 1-1/4" Threaded Conduit Steel

SKU: 54C125 Model: 54C125

4" octagon fixture covers are used to hang commerical or industrial lighting fixtures, security cameras, motion detectors, occupancy sensors and other electrical/electronic devices from overhead ceiling installations. Perfect for commerical or industrial applications where the pipe stem or fixture is not subjected to motion or vibration.

Download Category Specifications:
Excel Table

Features & Benefits

  • Mounting slots allow for fast installtion
  • Threaded fixture stem affixed to cover
  • For use with 1-1/4" conduit
  • UL, RoHS Compliant

Specifications

measurement
imperial metric
Stock # 54C125 54C125
Model # 54C125 54C125
UPC # 785592117205 785592117205
Product Weight 0.695 0.32 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
Color Silver Silver
Size 1-1/4" 1-1/4"

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;