4" Octagon Fixture Hanger, 1-1/4" Threaded Conduit Steel - White

Southwire #: 54C125-WH Model #: 54C125-WH In Stock

4" octagon fixture covers are used to hang commerical or industrial lighting fixtures, security cameras, motion detectors, occupancy sensors and other electrical/electronic devices from overhead ceiling installations. Perfect for commerical or industrial applications where the pipe stem or fixture is not subjected to motion or vibration.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Mounting slots allow for fast installtion
  • Threaded fixture stem affixed to cover
  • For use with 1-1/4" conduit
  • UL, RoHS Compliant

Specifications

measurement
imperial metric
Stock # 54C125-WH 54C125-WH
Model # 54C125-WH 54C125-WH
Material Powder Coated Galvanized Steel Powder Coated Galvanized Steel
Standard Package 25 25
Bottom Knockouts (5) 1/2" (5) 1/2"
Color White White
Size 1-1/4" 1-1/4"

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;