4" Octagon Ceiling Fan T-Bar Box, 2-1/8" Deep - Drawn

Southwire #: 54171-TBFN Model #: 54171-TBFN

4" OCT BX 2-1/8D (4) TBAR SLOT 1/2-3/4KO

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Mounting hardware included
  • Multi-depth break-away side tabs allow box to fit snugly on any ceiling T-bar rail
  • Tab on back of the box allows tie wires to be secure to ceiling structures
  • Combo-head fixture mounting screws
  • Static Fixture Max Load: 150 lbs
  • Ceiling Fan Dynamic Max Load: 35 lbs
  • Brackets: T-Bar Slots

Specifications

Stock # 54171-TBFN 54171-TBFN
Model # 54171-TBFN 54171-TBFN
UPC # 785592115102 785592115102
Product Height 2.73 6.93 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.19 0.09 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 20.0 (327.8) 20.0 (327.8)
Standard Package 5 5
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;