4" Octagon Ceiling Fan Box, 1-1/2" Deep - Drawn W/ Conduit KO's - Weatherproof

Southwire #: 54151-FANNBWP Model #: 54151-FANNBWP

WEATHERPROOF OUTDOOR 4 IN OCTAGON FAN

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Mounting hardware included
  • Tight knockouts and gasket for weatherproof installations
  • Static Fixture Max Load: 150 lbs
  • Ceiling Fan Dynamic Max Load: 70 lbs

Specifications

Stock # 54151-FANNBWP 54151-FANNBWP
Model # 54151-FANNBWP 54151-FANNBWP
UPC # 785592112538 785592112538
Product Height 1.5 3.81 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.44 0.20 lbs kg
Material Powder Coated Galvanized Steel Powder Coated Galvanized Steel
Cubic Capacity 14.0 (229.5) 14.0 (229.5)
Standard Package 25 25
Side Knockouts (4) 1/2" (4) 1/2"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;