4" Octagon Box, 2-1/8" Deep - Drawn, W/ Mc/Bx Clamps And Fixture Ears 3-1/2" O.C.

Southwire #: 54171-BX Model #: 54171-BX

4" OCT BOX DRN 2-1/8" DP 1/2" KO MC/BX

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Combo-head fixture/cover mounting screws
  • UL, RoHS Compliant

Specifications

Stock # 54171-BX 54171-BX
Model # 54171-BX 54171-BX
UPC # 785592982131 785592982131
Product Height 2.13 5.41 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.65 0.29 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 20.0 (327.8) 20.0 (327.8)
Standard Package 25 25
Side Knockouts (2) 1/2", (4) Pryouts (2) 1/2", (4) Pryouts
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 48ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;