4" Octagon Box, 1-1/2 Deep - Drawn, W/Conduit KO's, Bar Hanger Assembly And Fixture Ears 3-1/2" O.C.

Southwire #: 54151-HU Model #: 54151-HU

4" OCT BOX 1/2” KO - ADJ BAR HGR 1-1/2" DP 50-PK

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Design allows boxes to be installed anywhere along the length of the bar
  • Box preinstalled to bar for quick installation
  • See Southwire BHC for replacement clip & screw
  • Not designed or intented for ceiling fan support
  • Box Included
  • Brackets: Bar Hanger
  • UL, CUL, RoHS Compliant

Specifications

Stock # 54151-HU 54151-HU
Model # 54151-HU 54151-HU
UPC # 785592540706 785592540706
Product Height 2.2 5.59 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.56 0.25 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 15.5 (254.0) 15.5 (254.0)
Standard Package 50 50
Side Knockouts (4) 1/2" (4) 1/2"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;