4 IN. SQUARE 3-POSITION BOX BRACKET FOR ADJUSTABLE DEPTH DEVICE RINGS

Southwire #: BMB3U

Garvin BMB3U is used for both 4 in square and 4-11/16 in Square Boxes when mounting adjustable depth device rings. It's versatile design allows you to mount up to (3) 1 gang (AMR1) 2 gang (AMR2) or square to round (AMR0) adjustable depth device rings at a time. This multipurpose bracket can also be used with traditional 4 in and 4-11/16 in square device rings.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 16" O.C. Walls
  • Fits 4" or 4-11/16" Square Boxes
  • UL, RoHS Compliant

Specifications

Stock # BMB3U BMB3U
UPC # 785592117984 785592117984
Product Height 0.22 0.56 inch cm
Product Width 5.25 13.34 inch cm
Product Weight 0.06 0.03 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 50 50
Bottom Knockouts (2) 1/2", (2) 3/4" (2) 1/2", (2) 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;