4-11/16" Square Two Gang Adjustable Device Ring - Raised 3/4" To 1-1/2"

SKU: AMR211B Model: AMR211B

4-11/16"square adjsutable single device rings are used with 4-11/16" square boxes to mount switches, receptacles and devices. Adjustable device rings are used in ceilings, walls and floors when finished surface depth is unknown.

Download Category Specifications:
Excel Table

Features & Benefits

  • Adjustable device rings allow a perfect flush installation to finished surfaces, ensuring that devices are securely fastened and well grounded to rings.
  • Telescoping two gang inner ring adjusts to finished wall surface for a perfect fit every time
  • Great for prefabricated assemblies
  • UL, RoHS Compliant

Specifications

measurement
imperial metric
Stock # AMR211B AMR211B
Model # AMR211B AMR211B
UPC # 785592111326 785592111326
Material Galvanized Steel Galvanized Steel
Standard Package 50 50
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;