4-11/16" Square Plenum Blank Cover

Southwire #: 72C1-VT Model #: 72C1-VT

4-11/16" SQ BLANK COVER PLENUM FLAT

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Keyhole mounting holes for easy installation
  • Pre-installed gasket on inside of cover
  • Captive cover mounting screws
  • UL, CUL, RoHS Compliant

Specifications

Stock # 72C1-VT 72C1-VT
Model # 72C1-VT 72C1-VT
UPC # 785592722003 785592722003
Product Height 0.06 0.15 inch cm
Product Width 4.75 12.07 inch cm
Product Weight 0.3 0.14 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 50 50
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;