4-11/16" Square Life Safety Blank Cover

Southwire #: 72C1-RED Model #: 72C1-RED

11B COVER BLANK RD

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Keyhole mounting holes for easy installation
  • Covers are painted red to make them easily detectable as fire alarm or life safety circuits
  • UL, CUL, RoHS Compliant

Specifications

Stock # 72C1-RED 72C1-RED
Model # 72C1-RED 72C1-RED
UPC # 785592723154 785592723154
Product Height 0.06 0.15 inch cm
Product Width 4.75 12.07 inch cm
Product Weight 0.2 0.09 lbs kg
Material Powder Coated Galvanized Steel Powder Coated Galvanized Steel
Standard Package 50 50
Color Red Red
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 57ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;