4-11/16" Square Extension Ring, 1-1/2" Deep - Drawn, W/Conduit KO's

SKU: 73151-S Model: 73151-S

4-11/16" square extension rings are added to junction boxes to increase wiring capacity and provide access for additional conduit runs and electrical wire. Extension rings prevent the need to remove old conduit boxes and wiring from circuits when additional capacity is needed.

Download Category Specifications:
Excel Table

Features & Benefits

  • Combination knockouts allow for greater wiring flexibility
  • Combination Phillips/Slotted screw heads.
  • UL, RoHS Compliant

Specifications

measurement
imperial metric
Stock # 73151-S 73151-S
Model # 73151-S 73151-S
UPC # 785592108531 785592108531
Material Galvanized Steel Galvanized Steel
Cubic Capacity 29.5 (483.4) 29.5 (483.4)
Standard Package 5 5
Side Knockouts (6) 1/2", (6) 1/2" - 3/4" (6) 1/2", (6) 1/2" - 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;