3" X 2" Switch Box, 2-3/4" Deep - Gangable, W/ Conduit KO's

Southwire #: G602 Model #: G602

3" X2" SWITCH BOX 2-3/4" DEEP 1/2" KO

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Gangable for multiple switches or device installations
  • Plaster ears allow easy cut in when outlets or switches need to be added to existing wall
  • UL, CUL, RoHS Compliant

Specifications

Stock # G602 G602
Model # G602 G602
UPC # 785592601117 785592601117
Product Height 2.75 6.99 inch cm
Product Width 2.0 5.08 inch cm
Product Weight 0.38 0.17 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 14.0 (229.4) 14.0 (229.4)
Standard Package 25 25
Side Knockouts (6) 1/2" (6) 1/2"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;