3" X 2" Cut In Switch Box, 3-1/2" Deep - Non-Gangable, W/ Conduit KO's

Southwire #: TB-135-OW Model #: TB-135-OW

NON-GANGABLE SWTCH BX 3-1/2IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Concentric combination knockouts
  • Plaster ears allow easy cut in when outlets or switches need to be added to existing wall
  • Includes side clips to secure switch box in wall cavity
  • Brackets: Old Work Clips
  • ETL

Specifications

Model # TB-135-OW TB-135-OW
UPC # 785592122162 785592122162
Product Weight 0.95 0.43 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 22.5 (368.7) 22.5 (368.7)
Standard Package 20 20
Side Knockouts (8) 1/2" - 3/4" (8) 1/2" - 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;