3" X 2" Cut In Switch Box, 2" Deep - Gangable, W/ Mc/Bx Clamps

Southwire #: G600-OWBX Model #: G600-OWBX

3" X2" SWITCH BOX 2" DP MC/BX CLAMP OW

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Gangable for multiple switches or device installations
  • Plaster ears allow easy cut in when outlets or switches need to be added to existing wall
  • OW series includes plaster ears and side clips to secure switch box in wall cavity
  • Brackets: Old Work Clips

Specifications

Stock # G600-OWBX G600-OWBX
Model # G600-OWBX G600-OWBX
UPC # 785592113931 785592113931
Product Weight 0.5 0.23 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 10.0 (163.9) 10.0 (163.9)
Standard Package 25 25
Side Knockouts (6) 1/2" & (4) Pryouts (6) 1/2" & (4) Pryouts
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;