3" X2" SWITCH BOX 2-3/4" DP 1/2" KO OW

Southwire #: G602-OW Model #: G602-OW

3" X2" SWITCH BOX 2-3/4" DP 1/2" KO OW

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Gangable for multiple switches or device installations
  • Plaster ears allow easy cut in when outlets or switches need to be added to existing wall
  • OW series includes plaster ears and side clips to secure switch box in wall cavity
  • Brackets: Old Work Clips
  • UL, CUL, RoHS Compliant

Specifications

Stock # G602-OW G602-OW
Model # G602-OW G602-OW
UPC # 785592987686 785592987686
Product Height 2.75 6.99 inch cm
Product Width 2.0 5.08 inch cm
Product Weight 0.672 0.30 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 14.0 (229.4) 14.0 (229.4)
Standard Package 25 25
Side Knockouts (6) 1/2" (6) 1/2"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;