3" X 2" SWBX 2-3/4" DP 1/2" KO, MC CLMP-FL BRK 50PK

Southwire #: G602-FBX Model #: G602-FBX

3" X 2" SWBX 2-3/4" DP 1/2" KO, MC CLMP-FL BRK 50PK

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Gangable for multiple switches or device installations
  • Brackets: F - Flat Vertical
  • UL, CUL, RoHS Compliant

Specifications

Stock # G602-FBX G602-FBX
Model # G602-FBX G602-FBX
UPC # 785592122483 785592122483
Product Weight 0.8 0.36 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 14.0 (229.4) 14.0 (229.4)
Standard Package 25 25
Side Knockouts (4) 1/2" & (4) Pryouts (4) 1/2" & (4) Pryouts
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;