3" X 2" Bracketed Switch Box, 2-3/4" Deep - Gangable, W/ Conduit KO's

Southwire #: G602-F Model #: G602-F

3" X2" SWITCH BOX 2-3/4" DP 1/2" KO F BKT

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Gangable for multiple switches or device installations
  • Brackets: F - Flat Vertical
  • UL, CUL, RoHS Compliant

Specifications

Stock # G602-F G602-F
Model # G602-F G602-F
UPC # 785592987655 785592987655
Product Height 2.75 6.99 inch cm
Product Width 2.0 5.08 inch cm
Product Weight 0.676 0.31 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 14.0 (229.4) 14.0 (229.4)
Standard Package 50 50
Side Knockouts (4) 1/2" (4) 1/2"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 43ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;