3" Screw Type Knockout Seal

Southwire #: KOS-300 Model #: KOS-300

3 IN. STEEL SCREW/BAR TYPE KNOCKOUT SEAL

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Preassembled screw and backer bar slides on open knockout holes without removing box devices or covers
  • UL, RoHS Compliant

Specifications

Stock # KOS-300 KOS-300
Model # KOS-300 KOS-300
UPC # 785592103222 785592103222
Product Height 0.5 1.27 inch cm
Product Width 4.51 11.46 inch cm
Product Weight 0.01 0.00 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
Color Silver Silver
Size 3" 3"
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 42ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;