STRAIGHT BRKT TO MNT ARCH RECESSED LGTS

Southwire #: BH3

These straight brackets are used to mount architectural recessed lights 25-1/4 in long and have notches that are 24 in apart to be used on a T-bar.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • UL, RoHS Compliant

Specifications

Stock # BH3 BH3
UPC # 785592983473 785592983473
Product Height 0.45 1.14 inch cm
Product Width 1.61 4.09 inch cm
Product Weight 0.19 0.09 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
Bottom Knockouts (3) 1/2", (2) 3/4" (3) 1/2", (2) 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;