2 GANG CUT IN DUAL POWER BOX, 3-1/2" DEEP W/ COMDUIT KO'S

Southwire #: DPB-2OW Model #: DPB-2OW

Two-device box for one power outlet and one low voltage device. Perfect for power and low voltage combo box needed behind computers, flat screen televisions and other electronic appliances. Includes plastic partition.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Plastic box partition included
  • Rubber grommets on sharp knockout edges insures low voltage wires will not get damaged
  • Brackets: Old Work Clips
  • UL, RoHS Compliant

Specifications

Stock # DPB-2OW DPB-2OW
Model # DPB-2OW DPB-2OW
UPC # 785592986030 785592986030
Product Height 0.2 0.51 inch cm
Product Width 0.46 1.17 inch cm
Product Weight 1.0 0.45 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 31.8 (521.1) 31.8 (521.1)
Standard Package 50 50
Bottom Knockouts (5) 1/2" (5) 1/2"
Side Knockouts (12) 1/2" - 3/4" (12) 1/2" - 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;