2-1/2" Screw Type Knockout Seal

Southwire #: KOS-250 Model #: KOS-250

2-1/2IN ST SCREW/BAR TYPE KNOCKOUT SEAL

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Preassembled screw and backer bar slides on open knockout holes without removing box devices or covers
  • UL, RoHS Compliant

Specifications

Stock # KOS-250 KOS-250
Model # KOS-250 KOS-250
UPC # 785592103208 785592103208
Product Height 0.5 1.27 inch cm
Product Width 3.76 9.55 inch cm
Product Weight 0.247 0.11 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
Color Silver Silver
Size 2-1/2" 2-1/2"
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;