18" X 5" Screw On Cable Protection Plate

Southwire #: SP-518 Model #: SP-518

18 IN. LONG STUD JOIST BOCA NAIL PLATES

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Screw holes to secure plate (mounting screws not included)
  • 16g Steel

Specifications

Stock # SP-518 SP-518
Model # SP-518 SP-518
UPC # 785592114600 785592114600
Product Height 0.03 0.08 inch cm
Product Width 5.0 12.70 inch cm
Product Weight 0.02 0.01 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
Color Silver Silver
Size 5" X 18" 5" X 18"
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 36ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;