18" X 1-1/2" Screw On Cable Protection Plate

Southwire #: SP-18 Model #: SP-18

18 IN CABLE PROTECTION PLATE

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Screw holes to secure plate (mounting screws not included)
  • 16g Steel
  • UL, CUL, RoHS Compliant

Specifications

Stock # SP-18 SP-18
Model # SP-18 SP-18
UPC # 785592995865 785592995865
Product Height 0.04 0.10 inch cm
Product Width 0.1 0.25 inch cm
Product Weight 0.451 0.20 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
Color Silver Silver
Size 18" X 1-1/2" 18" X 1-1/2"

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 71ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;