GANGABLE MASONRY BX TEN GANG 2-1/2 IN

Southwire #: TB-1025-G Model #: TB-1025-G

GANGABLE MASONRY BX TEN GANG 2-1/2 IN

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Concentric combination knockouts
  • Up-front ground provision on box face for easy ground installation
  • Already assembled - saving time and labor cost
  • Brackets: Gangable

Specifications

Stock # TB-1025-G TB-1025-G
Model # TB-1025-G TB-1025-G
UPC # 785592411457 785592411457
Product Height 1.7 4.32 inch cm
Product Width 3.14 7.98 inch cm
Product Weight 2.81 1.27 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 140.0 (2295.0) 140.0 (2295.0)
Standard Package 10 10
Side Knockouts (24) 1/2" - 3/4" (24) 1/2" - 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;