1" Knockout Seal, Snap-In - Nylon

SKU: 142 Model: 142

One-piece snap in style knockout seals are inserted in discontinued, open box or enclosure knockouts to protect exposed wires.

Download Category Specifications:
Excel Table

Features & Benefits

  • Snap-in design for easy installation
  • Design allows to close and secure open knockout holes without removing box devices or covers

Specifications

measurement
imperial metric
Stock # 142 142
Model # 142 142
UPC # 784297121425 784297121425
Product Height 1.157 2.94 inch cm
Product Width 1.157 2.94 inch cm
Product Weight 0.012 0.01 lbs kg
Material Nylon Nylon
Standard Package 25 25
Bottom Knockouts (1) 1/2" (1) 1/2"
Color Black Black
Size 1" 1"

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;