1/2" Screw Type Oil Tight Knockout Seal

Southwire #: KOS-50-OT Model #: KOS-50-OT

SCREW&BAR KO SEAL 1/2IN OT - T

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Gasketed one side with wing clip for installation

Specifications

Stock # KOS-50-OT KOS-50-OT
Model # KOS-50-OT KOS-50-OT
UPC # 785592111463 785592111463
Product Height 0.63 1.60 inch cm
Product Width 1.39 3.53 inch cm
Product Weight 0.45 0.20 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
Color Silver Silver
Size 1/2" 1/2"

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;