1-1/2" Knockout Bushing, Snap-In - Nylon

SKU: 174 Model: 174

Insulating bushings snap in to knockout openings on boxes in dropped ceilings or interior walls and allows low voltage wires and cables to be safely run to devices inside boxes or enclosures.

Download Category Specifications:
Excel Table

Features & Benefits

  • Labor saving snap-in design does not require any special tools for installation
  • Smooth surface protects wires from the sharp edges on boxes or enclosures
  • UL, RoHS Compliant

Specifications

measurement
imperial metric
Stock # 174 174
Model # 174 174
UPC # 784297391743 784297391743
Product Height 1.668 4.24 inch cm
Product Width 1.668 4.24 inch cm
Product Weight 0.018 0.01 lbs kg
Material Nylon Nylon
Standard Package 25 25
Bottom Knockouts (2) 1/2", (2) 3/4" (2) 1/2", (2) 3/4"
Color Black Black
Size 1-1/2" 1-1/2"

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;