Two In. Conduit Hanger W/ 1/8" To 1/4" Thick Flange Mount, 50 Pack

Southwire #: BC18KC2 Model #: BC18KC2

Snap-lock conduit hanger/edge clip hammer-on assemblies are used when EMT or Rigid conduits must be supported below a structural beam

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Riveted conduit hanger rotates 360 degrees to accommodate various directions of conduit to beam edge
  • Fits Beam Flange Thickness: 1/8" TO 1/4"
  • For Conduit Size: 2"

Specifications

measurement
imperial metric
Stock # BC18KC2 BC18KC2
Model # BC18KC2 BC18KC2
UPC # 785592983282 785592983282
Product Height 3.44 8.74 inch cm
Product Width 1.25 3.18 inch cm
Product Weight 0.5 0.23 lbs kg
Material Spring Steel Spring Steel
Standard Package 50 50
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;