Stiffy 1/4 In. Threaded 48 In. Oal 42 In. Thread

Southwire #: STF1448 Model #: STF1448

Used to install all threaded rod overhead support in concrete, masonry or metal ceiling applications. All threaded rod included with hanger. Used to mount and support many electrical boxes, enclosures and lighting fixtures

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Pre-assembled with concrete nail and washer
  • Two 1/4" mounting hex nuts included
  • Will shoot into metal, concrete or masonry using standard power actuated gun (similar to Ramset)
  • Length: 48"
  • Drop Rod Thread: 1/4"-23
  • UL, CUL, RoHS Compliant

Specifications

measurement
imperial metric
Stock # STF1448 STF1448
Model # STF1448 STF1448
UPC # 785592996770 785592996770
Product Height 0.09 0.23 inch cm
Product Width 0.18 0.46 inch cm
Product Weight 0.62 0.28 lbs kg
Standard Package 50 50
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;