Stamped Steel Reversible Beam Clamp With 3/4 In. Jaw Opening And 3/8-16Threaded Holes

Southwire #: JFCS-3816 Model #: JFCS-3816

TOP BEAM CLAMP STEEL 3/8-16

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Through-hole in beam clamps allows drop rod length adjustment
  • Zinc plated steel or 304 stainless steel
  • Jaw Opening: 3/4"
  • Hole Thread: 3/8"-16
  • UL, CUL, RoHS Compliant

Specifications

Model # JFCS-3816 JFCS-3816
UPC # 785592111708 785592111708
Product Height 0.19 0.48 inch cm
Product Width 0.22 0.56 inch cm
Product Weight 0.189 0.09 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 25 25
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;