Snap Lock Conduit Hanger With Beam Clamp, Side Mount, For 1-1/2" Conduit

Southwire #: BC1-KC112TSM Model #: BC1-KC112TSM

Snap-lock conduit hanger/beam clamp assemblies are used when EMT or Rigid conduits must be supported below a structural beam

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Riveted conduit hanger rotates 360 degrees to accommodate various directions of conduit, perpendicular to beam edge
  • Fits Beam Flange Thickness: 1/2"
  • For Conduit Size: 1-1/2"

Specifications

measurement
imperial metric
Stock # BC1-KC112TSM BC1-KC112TSM
Model # BC1-KC112TSM BC1-KC112TSM
UPC # 785592125194 785592125194
Product Height 0.11 0.28 inch cm
Product Width 0.16 0.41 inch cm
Product Weight 0.1 0.05 lbs kg
Standard Package 50 50
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;