Snap Lock Conduit Hanger Beam Clamp Top Mount For 2" Conduit, 50 Pack

Southwire #: BC1-KC2T Model #: BC1-KC2T

Snap-lock conduit hanger/beam clamp assemblies are used when EMT or Rigid conduits must be supported below a structural beam

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Riveted conduit hanger rotates 360 degrees to accommodate various directions of conduit
  • Fits Beam Flange Thickness: 1/2"
  • For Conduit Size: 2"

Specifications

measurement
imperial metric
Stock # BC1-KC2T BC1-KC2T
Model # BC1-KC2T BC1-KC2T
UPC # 785592125200 785592125200
Product Height 0.11 0.28 inch cm
Product Width 0.17 0.43 inch cm
Product Weight 0.1 0.05 lbs kg
Standard Package 50 50
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;